IESNA:LM-63-2002
[TEST]P1642355
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5D-750-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 270W 70CRI 5000K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (80) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29579.5
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
5019.2 5395.9 5506.3 5600.5 5616.6 5597.8 5622.0 5708.1 5834.6 6066.1 6372.9 6738.9 7134.5 7516.6 7871.9 
8229.8 8525.9 8762.7 9034.5 9368.2 9736.9 10164.8 10708.5 11311.3 12002.9 12627.3 13275.9 13518.1 12021.8 9142.2 
5116.1 1730.5 1025.4 306.8 0.0 0.0 0.0 
5019.2 5414.8 5527.8 5605.9 5613.9 5597.8 5630.1 5716.2 5856.1 6079.5 6391.7 6760.4 7153.3 7514.0 7871.9 
8211.0 8517.8 8781.5 9037.2 9335.9 9677.7 10108.3 10651.9 11233.2 11933.0 12595.0 13337.8 13698.4 12360.9 9537.8 
5544.0 1873.1 1079.2 363.3 0.0 0.0 0.0 
5019.2 5412.1 5511.7 5595.1 5619.3 5632.8 5697.4 5823.9 5993.4 6227.5 6539.7 6905.7 7282.5 7637.7 7974.2 
8307.9 8630.8 8926.9 9239.0 9562.0 9933.4 10399.0 10958.7 11658.5 12522.4 13327.0 14425.1 15149.0 14465.4 12054.1 
8978.0 4176.8 1555.5 858.5 183.0 0.0 0.0 
5019.2 5420.2 5503.6 5576.3 5622.0 5673.1 5772.7 5936.9 6138.7 6380.9 6687.7 7034.9 7398.2 7731.9 8068.3 
8412.8 8768.1 9144.8 9572.8 10030.3 10571.2 11192.9 11938.4 12880.3 14002.5 15192.1 16561.9 17799.9 17869.9 14632.3 
11017.9 6816.9 3393.7 1259.5 390.2 0.0 0.0 
5019.2 5401.3 5468.6 5525.1 5589.7 5673.1 5796.9 5966.5 6165.6 6394.4 6652.8 6943.4 7277.1 7608.1 7979.5 
8404.8 8875.7 9416.7 10006.0 10657.3 11386.7 12261.3 13294.7 14583.8 16072.1 17490.4 18916.7 20041.7 20507.3 18443.1 
12382.4 8173.3 4300.6 1684.7 441.4 0.0 0.0 
5019.2 5371.7 5436.3 5482.1 5552.0 5654.3 5778.1 5945.0 6138.7 6351.3 6588.2 6868.1 7188.3 7538.2 7941.9 
8407.4 8961.8 9591.6 10283.2 11066.4 11898.0 12883.0 14102.1 15423.5 16849.9 18147.1 19358.1 20386.2 20835.6 19191.3 
13066.0 7559.7 3565.9 1049.6 172.2 0.0 0.0 
5019.2 5366.3 5428.2 5452.5 5527.8 5630.1 5767.3 5923.4 6095.7 6286.7 6499.4 6768.5 7069.9 7430.5 7842.3 
8350.9 8926.9 9615.8 10380.1 11238.6 12247.8 13332.4 14573.1 15902.6 17151.3 18230.5 19215.5 20135.9 20235.5 18165.9 
12689.2 6399.8 2815.0 888.1 172.2 2.7 0.0 
5019.2 5326.0 5385.2 5393.3 5447.1 5557.4 5692.0 5848.1 5990.7 6141.4 6335.2 6563.9 6860.0 7217.9 7672.7 
8270.2 8956.5 9736.9 10692.3 11628.9 12818.4 13908.3 15057.5 16139.4 17054.4 17808.0 18556.1 18930.2 17923.7 14602.7 
9368.2 4653.2 1719.7 982.3 557.1 13.5 0.0 
5019.2 5253.3 5301.7 5293.7 5320.6 5409.4 5538.6 5683.9 5826.5 5969.2 6138.7 6364.8 6658.1 7056.4 7581.2 
8275.6 9126.0 10172.9 11311.3 12586.9 13851.8 14936.4 15945.6 16712.6 17342.4 17805.3 17991.0 17218.6 14355.1 9252.5 
4098.8 1507.1 767.0 398.3 72.7 8.1 0.0 
5019.2 5161.8 5178.0 5169.9 5188.7 5253.3 5366.3 5495.5 5635.5 5783.5 5958.4 6200.6 6534.3 7002.6 7645.8 
8504.3 9553.9 10834.9 12164.4 13461.6 14527.3 15340.1 15940.2 16405.8 16680.3 16685.7 16026.4 13808.8 9147.5 4007.3 
1046.9 398.3 212.6 115.7 48.4 10.8 0.0 
5019.2 5059.5 5000.3 4965.3 4968.0 5021.9 5118.7 5229.1 5334.0 5452.5 5603.2 5796.9 6071.4 6480.5 7026.8 
7777.7 8738.5 9823.0 11012.6 11981.4 12702.7 13133.3 13445.5 13655.4 13582.7 13092.9 11645.0 8867.6 4857.7 1630.9 487.1 
258.4 180.3 150.7 110.3 24.2 0.0 
5019.2 4986.9 4887.3 4801.2 4763.5 4782.3 4836.2 4898.1 4960.0 5035.3 5126.8 5258.7 5449.8 5735.0 6133.3 
6717.3 7430.5 8340.2 9287.5 10014.1 10533.5 10789.2 10904.9 10859.2 10520.1 9788.1 8289.0 5958.4 2995.4 1017.3 347.2 
226.1 185.7 158.8 107.6 29.6 0.0 
5019.2 4892.7 4739.3 4602.0 4513.2 4467.5 4456.7 4459.4 4459.4 4459.4 4462.1 4483.6 4537.4 4631.6 4803.9 
5083.8 5447.1 5891.1 6348.6 6633.9 6677.0 6483.2 6117.2 5576.3 4817.3 3875.4 2739.7 1665.9 788.5 336.4 177.6 118.4 
64.6 40.4 21.5 8.1 0.0 
5019.2 4782.3 4513.2 4249.5 4015.3 3816.2 3638.6 3455.6 3245.6 3011.5 2753.1 2467.9 2147.6 1816.6 1493.6 1184.1 920.4 
726.6 600.1 524.8 468.3 422.5 379.5 341.8 304.1 266.4 228.8 193.8 153.4 115.7 80.7 56.5 37.7 21.5 16.1 10.8 0.0 
5019.2 4677.4 4284.5 3875.4 3477.1 3086.9 2688.6 2284.9 1875.8 1496.3 1170.7 912.3 753.5 675.5 627.1 578.6 540.9 500.6 
462.9 422.5 384.8 349.9 320.3 290.7 261.1 226.1 191.1 164.2 134.6 105.0 75.4 51.1 35.0 24.2 18.8 13.5 0.0 
5019.2 4577.8 4053.0 3504.0 2906.5 2346.8 1811.2 1375.2 1033.4 828.9 753.5 710.5 670.1 632.4 584.0 543.6 506.0 471.0 
438.7 403.7 374.1 341.8 309.5 277.2 244.9 215.3 185.7 158.8 134.6 110.3 80.7 61.9 45.8 32.3 21.5 13.5 0.0 
5019.2 4448.6 3835.0 3129.9 2403.3 1760.1 1229.9 912.3 788.5 748.2 713.2 680.9 645.9 608.2 559.8 524.8 487.1 452.1 
422.5 390.2 360.6 328.3 293.3 258.4 223.4 193.8 164.2 139.9 115.7 99.6 80.7 61.9 45.8 35.0 26.9 18.8 0.0 
5019.2 4386.7 3638.6 2825.8 1972.7 1348.3 931.2 796.6 758.9 723.9 694.3 664.7 629.8 589.4 549.0 511.3 473.7 441.4 
409.1 374.1 336.4 298.7 261.1 223.4 188.4 161.5 134.6 113.0 96.9 83.4 72.7 61.9 51.1 43.1 35.0 26.9 0.0 
5019.2 4311.4 3506.7 2589.0 1711.6 1103.4 831.6 777.8 745.5 715.9 686.3 656.7 624.4 584.0 546.3 506.0 465.6 425.2 387.5 
347.2 304.1 263.7 223.4 183.0 150.7 123.8 102.3 88.8 80.7 75.4 72.7 67.3 61.9 51.1 43.1 32.3 0.0 
5019.2 4246.8 3388.3 2406.0 1525.9 971.5 804.7 769.7 737.4 707.8 678.2 648.6 616.3 575.9 535.6 495.2 452.1 406.4 360.6 
314.9 269.1 226.1 185.7 153.4 123.8 102.3 88.8 80.7 78.0 75.4 75.4 72.7 67.3 59.2 48.4 37.7 0.0 
5019.2 4211.8 3326.4 2330.6 1434.4 917.7 799.3 764.3 734.7 705.1 672.8 640.5 608.2 567.9 527.5 487.1 441.4 390.2 341.8 
293.3 247.6 204.5 166.9 134.6 110.3 94.2 83.4 78.0 75.4 75.4 75.4 72.7 67.3 61.9 53.8 40.4 0.0 
5019.2 4230.6 3339.8 2317.2 1450.6 904.3 799.3 767.0 734.7 702.4 672.8 640.5 605.5 565.2 527.5 484.4 436.0 387.5 336.4 
288.0 242.2 199.2 161.5 131.9 107.6 91.5 80.7 78.0 75.4 75.4 75.4 72.7 67.3 61.9 53.8 40.4 0.0 
